IESNA:LM-63-2002
[TEST]P1297598
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R50W2N902750DE010 E3D1WH_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R50 optic, 3500K CCT AND, 90CRI , E3D1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1078
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1718 1715.3 1707.7 1696.7 1681.8 1665.9 1648.8 1630.5 1613.4 1593.6
1571.5 1546.1 1516.8 1480.3 1440.7 1395.4 1347.5 1301.1 1253.6 1211.7
1174.5 1138.7 1098 1051.2 996.5 929.2 856.1 774.7 693.7 606.3
510 419.9 337 300.8 264.3 202.7 149.9 109.9 81.8 70.7
61.2 47.5 37.7 21.3 12.2 6.8 2.7 1.1 0.8 0.8
0.4 0.4 0.4 0.4 0 0 0 0 0 0
0 0 0
